IESNA:LM-63-2002
[TEST]P887529
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D1-740-U-MQ-TC
[LUMINAIRE]MQ
[MORE]4000K, 70 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 28 WATTS, 0.23 AMPS VOLTS
[_THDi]13.3%
[_PF]0.979
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3384
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
706 706.7 706.7 706 705.4 703.6 702.4 702.4 703.6 699.9
695.1 688.4 681.1 673.8 667.1 667.7 676.8 677.4 672.5 667.7
664 662.8 665.8 670.1 655.5 629.3 622 577.5 524.5 463
378.3 289.4 191.9 82.8 6.7 0 0
706 706.7 706.7 706 705.4 704.2 703 702.4 703.6 700.6
695.1 687.8 680.5 673.8 667.1 668.9 678 678 674.4 668.9
665.2 664 666.4 673.8 661 631.7 625 584.2 532.4 467.9
386.8 292.4 194.3 84.7 6.1 0 0
706 706.7 706.7 705.4 704.8 704.2 703 703 704.2 701.2
695.1 688.4 681.7 675 670.1 673.1 685.3 686.5 684.1 679.8
675 679.8 687.8 690.8 684.7 664 648.2 617.7 564.1 504.4
427.6 334.4 227.8 104.8 6.7 0 0
706 706 706 705.4 704.8 703.6 703 703.6 704.8 701.2
696.3 689.6 682.9 676.8 673.8 681.7 693.9 697.5 696.9 693.9
693.2 699.3 717 725.5 714.6 701.8 695.1 659.1 609.8 541.6
461.8 374 263.8 135.2 7.9 0 0
706 705.4 706 705.4 704.2 703.6 703 704.2 706.7 702.4
697.5 690.8 684.7 679.2 676.8 686.5 701.8 706.7 706.7 705.4
706 718.8 735.3 750.5 743.2 734.7 729.2 697.5 642.1 581.8
499.5 405.7 294.2 162.7 7.9 0 0
706 706 706 705.4 704.2 703.6 703 704.8 707.3 703.6
697.5 691.4 685.3 680.5 678 688.4 704.8 710.9 710.9 709.7
710.9 723.1 744.4 761.5 753.6 748.1 746.2 712.1 657.3 600
519 423.4 313.7 179.7 16.4 0 0
706 705.4 706 705.4 704.2 703 702.4 703.6 706.7 703
696.9 690.8 684.7 679.2 676.8 687.2 702.4 707.9 706.7 706
706.7 718.2 736.5 751.1 745 736.5 734.7 701.2 643.9 583
506.2 413 301.5 170 14 0 0
706 706 706 705.4 704.8 703.6 703 703.6 704.8 701.8
696.3 690.2 683.5 678 675 681.7 695.1 698.7 698.7 695.1
695.1 700.6 717.6 726.8 718.2 707.3 698.7 669.5 618.3 550.1
467.9 376.5 268.6 138.9 12.2 0 0
706 706 706 705.4 704.8 703.6 702.4 702.4 704.2 700.6
695.1 688.4 681.7 675 671.3 675.6 686.5 688.4 685.9 681.1
678 682.3 692 695.1 684.7 666.4 651.8 617.7 563.5 502.6
422.8 330.2 218.1 96.3 4.9 0 0
706 706 706 705.4 704.8 703 702.4 701.8 703 699.9
694.5 688.4 681.1 673.8 668.3 670.7 679.2 679.8 676.2 670.7
667.7 666.4 671.3 676.2 660.4 640.9 624.4 584.2 531.2 463.6
380.7 288.8 188.2 78 6.1 0 0
706 706.7 706 705.4 704.8 703 702.4 701.8 703 699.9
694.5 687.8 680.5 673.8 668.3 668.9 678 678.6 675.6 670.1
667.1 666.4 668.9 673.8 659.7 637.8 622 579.3 525.7 461.2
377.7 285.1 184 73.7 4.9 0 0
